background-waves

Series: LST

SPD Thermally Protected Varistor
Product Status| Activei
info

The LST Varistor Series is constructed with Littelfuse’s renowned thermally protected varistor technology (TMOV). The built-in thermal disconnecting function and electric arc shield provides additional protection to prevent catastrophic failure and fire hazard even under the extreme circumstances of varistor end-of-life or abnormal overvoltage conditions. It is specifically designed for Type 1 and Type 2 Surge Protective Devices (SPDs).

  • 200 kA SCCR, 20 kA In, UL1449 Type 4 recognized component assembly
  • Same footprint and PCB layout for Imax 50 kA and 75 kA options
  • Mechanically triggered AC and DC rated micro-switch with Normally Open or Normally Closed options for remote indication/monitoring circuit
  • Visual tab option to display LST working status
  • RoHS compliant, Lead-free, and Halogen-free
  • Facilitate meeting UL1449 listed Type 1 or Type 2 standards
  • Same PCB layout/design for 50 kA and 75 kA Imax rated SPDs
  • More flexibilities/options for designing an isolated remote indication/monitoring circuit
  • Clear indication for technician/engineer to replace EOL product to continue surge protection for the end product
  • Environment-friendly

LST Parts

FiltersFilters

LST Applications

Stacked rows of white surge protective devices
Single-Phase SPDs

Single-phase surge protective devices (SPDs) provide NEC-required protection against transient voltage surges from lightning strikes, current

A blue cable plugs into the corner of a red surge protective device
Three-Phase SPDs

Three-phase surge protective devices (SPDs) provide NEC-required protection against transient voltage surges from lightning strikes, current

Series: LST Resources